IESNA:LM-63-2002
[TEST]P1505443
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-98)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (3500K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]34392
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 235.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
19293.1 19254.7 19229.2 19135 18952.5 18757.2 18534 18259.7 17941.2 17575
17161.2 16634.6 15939.4 15081.6 13979.6 12502.1 10873.5 9284.4 7819.8 6562
5484.4 4448.7 3389.7 2331.9 1392.6 1126.4 923 754.4 640.5 588.2
545.2 495.2 423.1 337.1 238.3 124.4 0
